JAJSG59B september 2018 – december 2020 TPS7A11
PRODUCTION DATA
A minimum input ceramic capacitor is required for stability. A minimum output ceramic capacitor is also required for stability, refer to the Recommended Operating Conditions table for the minimum capacitors values.
The input capacitor counteracts reactive input sources and improves transient response, input ripple, and PSRR. A higher-value input capacitor may be necessary if large, fast rise-time load or line transients are anticipated, or if the device is located several inches from the input power source. Dynamic performance of the device is improved with the use of an output capacitor larger than the minimum value specified in the Recommended Operating Conditions table.
Although a bias capacitor is not required, connect a 0.1-µF ceramic capacitor from BIAS to GND for best analog design practice. This capacitor counteracts reactive bias sources if the source impedance is not sufficiently low. Place the input, output, and bias capacitors as close as possible to the device to minimize trace parasitics.