JAJSQ10E march 2012 – may 2023 TPS7A16-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
VIN | Input voltage range | 3 | 60 | V | ||||
VREF | Internal reference | TA = 25°C, VFB = VREF, VIN = 3 V, IOUT = 10 μA | 1.169 | 1.193 | 1.217 | V | ||
VUVLO | Undervoltage lockout threshold | 2.7 | V | |||||
VOUT | Output voltage range | VIN ≥ VOUT(NOM) + 0.5 V | VREF | 18.5 | V | |||
Nominal accuracy | TA = 25°C, VIN = 3 V, IOUT = 10 μA | –2% | 2% | |||||
Overall accuracy | VOUT(NOM) + 0.5 V ≤ VIN ≤ 60 V(1) 10 μA ≤ IOUT ≤ 100 mA |
–2% | 2% | |||||
ΔVO(ΔVI) | Line regulation | 3 V ≤ VIN ≤ 60 V | ±1 | %VOUT | ||||
ΔVO(ΔIO) | Load regulation | 10 μA ≤ IOUT ≤ 100 mA | ±1 | %VOUT | ||||
VDO | Dropout voltage | VIN = 4.5 V, VOUT(NOM) = 5 V, IOUT = 20 mA | 60 | mV | ||||
VIN = 4.5 V, VOUT(NOM) = 5 V, IOUT = 100 mA | 265 | 500 | mV | |||||
ILIM | Current limit | VOUT = 90% VOUT(NOM), VIN = 3.0 V | 101 | 225 | 400 | mA | ||
IQ | Quiescent current | 3 V ≤ VIN ≤ 60 V, IOUT = 10 μA | 5 | 15 | μA | |||
IOUT = 100 mA | 5 | μA | ||||||
ISHDN | Shutdown supply current | VEN = 0.4 V | 0.59 | 5.0 | μA | |||
I FB | Feedback current(2) | –1 | 0.0 | 1 | µA | |||
IEN | Enable current | 3 V ≤ VIN ≤ 12 V, VIN = VEN | –1 | 0.01 | 1 | μA | ||
VEN_HI | Enable high-level voltage | 1.2 | V | |||||
VEN_LO | Enable low- level voltage | 0.3 | V | |||||
VIT | PG trip threshold | OUT pin floating, VFB increasing, VIN ≥ VIN_MIN | 85 | 95 | %VOUT | |||
OUT pin floating, VFB decreasing, VIN ≥ VIN_MIN | 83 | 93 | %VOUT | |||||
VHYS | PG trip hysteresis | 2.3 | 4 | %VOUT | ||||
VPG, LO | PG output low voltage | OUT pin floating, VFB = 80% VREF, IPG= 1mA | 0.4 | V | ||||
IPG, LKG | PG leakage current | VPG= VOUT(NOM) | –1 | 1 | μA | |||
IDELAY | DELAY pin current | 1 | 2 | μA | ||||
PSRR | Power-supply rejection ratio | VIN = 3 V, VOUT(NOM) = VREF,
COUT = 10 μF, f = 100 Hz |
50 | dB | ||||
TSD | Thermal shutdown temperature | Shutdown, temperature increasing | 170 | °C | ||||
Reset, temperature decreasing | 150 | °C | ||||||
TA | Operating ambient temperature range | –40 | 125 | °C |