JAJSS47 August 2024 TPS7A20C
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
Any internal noise at the TPS7A20C reference voltage is reduced by a first-order, low-pass RC filter before being passed to the output buffer stage. The low-pass RC filter has a –3dB cut-off frequency of approximately 0.1Hz.
During start-up, the filter resistor is bypassed to reduce output rise time. The filter begins normal operation after the output voltage reaches the correct value.