JAJST03A August 2024 – September 2024 TPS7A20U
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The JEDEC standard now recommends using psi (Ψ) thermal metrics to estimate the junction temperatures of the LDO when in-circuit on a typical PCB board application. These metrics are not strictly speaking thermal resistances, but rather offer practical and relative means of estimating junction temperatures. These psi metrics are determined to be significantly independent of the copper-spreading area. The key thermal metrics (ΨJT and ΨJB) are used in accordance with Equation 5 and are given in the Thermal Information table.
where: