JAJST03A August 2024 – September 2024 TPS7A20U
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PRODUCT (1)(2) | VOUT |
---|---|
TPS7A20Uxx(x)Pyyyz | xx(x) is the nominal output voltage. For output
voltages with a resolution of 100mV, two digits are used in the
ordering number. Otherwise, three digits are used (for example, 28 =
2.8V; 125 = 1.25V). P indicates an active output discharge feature. yyy is the package designator. z is the package quantity. R is for reel (12000 pieces for YCK). |