over operating free-air temperature range (unless otherwise noted)(1)
|
MIN |
NOM |
MAX |
UNIT |
VIN |
Input supply voltage |
1.6 |
|
6.0 |
V |
VEN |
Enable input voltage |
0 |
|
6.0 |
V |
VOUT |
Nominal output voltage range |
0.8 |
|
5.5 |
V |
IOUT |
Output current |
0 |
|
75 |
mA |
CIN |
Input capacitor(2) |
|
1 |
|
µF |
COUT |
Output capacitance(3) |
0.47 |
|
10 |
µF |
ESR |
Output capacitor effective series resistance |
|
|
50 |
mΩ |
TJ |
Operating junction temperature |
–40 |
|
125 |
°C |
(1) All voltages are with respect to GND.
(2) An input capacitor is not required for LDO stability. However, an input capacitor with an effective value of 0.47μF minimum is recommended to counteract the effect of source resistance and inductance, which sometimes causes symptoms of system-level instability such as ringing or oscillation, especially in the presence of load transients.
(3) To help achieve fast settling and avoid instability, make sure the output capacitance (including tolerance, bias voltage, temperature variations, and so forth) falls within the specified range.