JAJSHT6E August 2019 – September 2022 TPS7A24
PRODUCTION DATA
This device has pulldown circuitry connected to VOUT. This circuitry is a 100-μA current sink, in series with a
5.5-kΩ resistor, controlled by VEN. When VEN is below VEN(LOW), the pulldown circuitry is disabled and the LDO output is in high-impedance mode.
If the output voltage is more than 2% above nominal voltage when VEN ≥ VEN(LOW), the pulldown circuitry turns on and the output is pulled down until the output voltage is within 2% from the nominal voltage. This feature helps reduce overshoot during the transient response.