JAJSHT6E August 2019 – September 2022 TPS7A24
PRODUCTION DATA
The device is designed to operate with an input supply range of 2.4 V to 18 V. If the input supply is noisy, additional input capacitors with low ESR can help improve output noise performance. Connect a low output impedance power supply to the input pin of the TPS7A24. In order to optimize regulation, see the Section 7.3 section for more information on operation modes and performance features.