VIN |
Input voltage |
|
7 |
|
100 |
V |
VREF |
Internal reference |
TJ = 25°C, VFB = VREF, VIN = 9 V, IOUT = 25 mA |
1.161 |
1.173 |
1.185 |
V |
VOUT |
Output voltage range(1) |
VIN ≥ VOUT(NOM) + 2 V |
VREF |
|
90 |
V |
Nominal accuracy |
TJ = 25°C, VIN = 9 V, IOUT = 25 mA |
–1 |
|
1 |
%VOUT |
Overall accuracy |
VOUT(NOM) + 2 V ≤ VIN ≤ 24 V(2)
100 µA ≤ IOUT ≤ 50 mA |
–2.7 |
|
2.7 |
%VOUT |
|
Line regulation |
7 V ≤ VIN ≤ 100 V |
|
0.03 |
|
%VOUT |
|
Load regulation |
100 µA ≤ IOUT ≤ 50 mA |
|
0.31 |
|
%VOUT |
VDO |
Dropout voltage |
VIN = 17 V, VOUT(NOM) = 18 V, IOUT = 20 mA |
|
290 |
|
mV |
VIN = 17 V, VOUT(NOM) = 18 V, IOUT = 50mA |
|
0.78 |
1.3 |
V |
ILIM |
Current limit |
VOUT = 90% VOUT(NOM), VIN = 7 V, TJ ≤ 85°C |
51 |
146 |
207 |
mA |
VOUT = 90% VOUT(NOM), VIN = 9 V |
51 |
165 |
220 |
mA |
IGND |
Ground current |
7 V ≤ VIN ≤ 100 V, IOUT = 0 mA |
|
25 |
65 |
μA |
IOUT = 50 mA |
|
25 |
|
μA |
ISHDN |
Shutdown supply current |
VEN = 0.4 V |
|
4.1 |
20 |
μA |
IFB |
Feedback current(3) |
|
–0.1 |
0.01 |
0.1 |
µA |
IEN |
Enable current |
7 V ≤ VIN ≤ 100 V, VIN = VEN |
|
0.02 |
1 |
μA |
VEN_HI |
Enable high-level voltage |
|
1.5 |
|
VIN |
V |
VEN_LO |
Enable low- level voltage |
|
0 |
|
0.4 |
V |
VNOISE |
Output noise voltage |
VIN = 12 V, VOUT(NOM) = VREF, COUT = 10 μF, BW = 10 Hz to 100 kHz |
|
58 |
|
μVRMS |
VIN = 12 V, VOUT(NOM) = 5 V, COUT = 10 μF, CBYP(4) = 10 nF, BW = 10 Hz to 100 kHz |
|
73 |
|
μVRMS |
PSRR |
Power-supply rejection ratio |
VIN = 12 V, VOUT(NOM) = 5 V, COUT = 10 μF, CBYP(4) = 10 nF, ƒ = 100 Hz |
|
65 |
|
dB |
TSD |
Thermal shutdown temperature |
Shutdown, temperature increasing |
|
170 |
|
°C |
Reset, temperature decreasing |
|
150 |
|
°C |
TJ |
Operating junction temperature |
|
–55 |
|
125 |
°C |