JAJSMT7 November 2021 TPS7A44
PRODUCTION DATA
The device is designed to operate from an input supply voltage range of 4 V to 65 V. To ensure that the output voltages are well regulated and dynamic performance is optimum, the input supply must be at least VMID_OUT(nom) + 1.5 V. Connect a low output impedance power supply directly to the input pin of the TPS7A44.