JAJSMT7 November 2021 TPS7A44
PRODUCTION DATA
The TPS7A44 is a 65-V, low quiescent current, low-dropout (LDO) linear regulator. The very low IQ performance makes the device an excellent choice for battery-powered or line-power applications that are expected to meet increasingly stringent standby-power standards.
The high accuracy over temperature and power-good indication make this device an excellent choice for meeting a broad range of microcontroller power requirements. The device features a selectable MID_OUT voltage pin to provide a secondary voltage to serve as a bias rail for gate drivers.
For increased robustness, the TPS7A44 also incorporates precision enable, output current limit, active discharge, and thermal shutdown protection. The operating junction temperature for this device is –40°C to +125°C.