VIN |
Minimum input voltage (2) (3) |
ILOAD = 0.5 A |
25°C |
|
1.9 |
|
V |
ILOAD = 1.5 A |
Full range |
|
2.1 |
2.5 |
VOUT |
Regulated output voltage (4) |
TPS7A4515 |
VIN = 2.21 V, ILOAD = 1 mA |
25°C |
1.485 |
1.5 |
1.515 |
V |
VIN = 2.5 V to 20 V, ILOAD = 1 mA to 1.5 A |
Full range |
1.447 |
1.5 |
1.545 |
TPS7A4518 |
VIN = 2.3 V, ILOAD = 1 mA |
25°C |
1.782 |
1.8 |
1.818 |
VIN = 2.8 V to 20 V, ILOAD = 1 mA to 1.5 A |
Full range |
1.737 |
1.8 |
1.854 |
TPS7A4525 |
VIN = 3 V, ILOAD = 1 mA |
25°C |
2.475 |
2.5 |
2.525 |
VIN = 3.5 V to 20 V, ILOAD = 1 mA to 1.5 A |
Full range |
2.412 |
2.5 |
2.575 |
TPS7A4533 |
VIN = 3.8 V, ILOAD = 1 mA |
25°C |
3.266 |
3.3 |
3.333 |
VIN = 4.3 V to 20 V, ILOAD = 1 mA to 1.5 A |
Full range |
3.2 |
3.3 |
3.4 |
VADJ |
ADJ pin voltage (2) (4) |
TPS7A4501 |
VIN = 2.21 V, ILOAD = 1 mA |
25°C |
1.197 |
1.21 |
1.222 |
V |
VIN = 2.5 V to 20 V, ILOAD = 1 mA to 1.5 A |
Full range |
1.174 |
1.21 |
1.246 |
|
Line regulation |
TPS7A4515 |
ΔVIN = 2.21 V to 20 V, ILOAD = 1 mA |
Full range |
|
2 |
6 |
mV |
TPS7A4518 |
ΔVIN = 2.3 V to 20 V, ILOAD = 1 mA |
Full range |
|
2.5 |
7 |
TPS7A4525 |
ΔVIN = 3 V to 20 V, ILOAD = 1 mA |
Full range |
|
3 |
10 |
TPS7A4533 |
ΔVIN = 3.8 V to 20 V, ILOAD = 1 mA |
Full range |
|
3.5 |
10 |
TPS7A4501 (2) |
ΔVIN = 2.21 V to 20 V, ILOAD = 1 mA |
Full range |
|
1.5 |
3 |
|
Load regulation |
TPS7A4515 |
VIN = 2.5 V, ΔILOAD = 1 mA to 1.5 A |
25°C |
|
2 |
9 |
mV |
Full range |
|
|
18 |
TPS7A4518 |
VIN = 2.8 V, ΔILOAD = 1 mA to 1.5 A |
25°C |
|
2 |
10 |
Full range |
|
|
20 |
TPS7A4525 |
VIN = 3.5 V, ΔILOAD = 1 mA to 1.5 A |
25°C |
|
2.5 |
15 |
Full range |
|
|
30 |
TPS7A4533 |
VIN = 4.3 V, ΔILOAD = 1 mA to 1.5 A |
25°C |
|
3 |
20 |
-40 to +85 °C |
|
|
30 |
Full range |
|
|
70 |
TPS7A4501 (2) |
VIN = 2.5 V, ΔILOAD = 1 mA to 1.5 A |
25°C |
|
2 |
8 |
-40 to +85 °C |
|
|
8 |
Full range |
|
|
18 |
VDO |
Dropout voltage (3) (6) (5)
VIN = VOUT(NOMINAL) |
ILOAD = 1 mA |
25°C |
|
0.02 |
0.05 |
V |
Full range |
|
|
0.06 |
ILOAD = 100 mA |
25°C |
|
0.085 |
0.10 |
Full range |
|
|
0.13 |
ILOAD = 500 mA |
25°C |
|
0.17 |
0.180 |
Full range |
|
|
0.250 |
ILOAD = 1.5 A |
25°C |
|
0.300 |
0.350 |
Full range |
|
|
0.450 |
IGND |
GND pin current (5) (7)
VIN = VOUT(NOMINAL) + 1 |
ILOAD = 0 mA |
Full range |
|
1 |
1.5 |
mA |
ILOAD = 1 mA |
Full range |
|
1.1 |
1.6 |
ILOAD = 100 mA |
Full range |
|
3.3 |
3.5 |
ILOAD = 500 mA |
Full range |
|
15 |
17 |
ILOAD = 1.5 A |
Full range |
|
80 |
90 |
eN |
Output voltage noise |
COUT = 10 μF, ILOAD = 1.5 A, BW = 10 Hz to 100 kHz |
25°C |
|
35 |
|
μVRMS |
IADJ |
ADJ pin bias current (2) (8) |
|
25°C |
|
3 |
7 |
μA |
|
Shutdown threshold |
VOUT = OFF to ON |
Full range |
|
0.9 |
2 |
V |
VOUT = ON to OFF |
Full range |
0.25 |
0.75 |
|
I SHDN |
SHDN pin current |
V SHDN = 0 V |
25°C |
|
0.01 |
1 |
μA |
V SHDN = 20 V |
25°C |
|
3 |
20 |
|
Quiescent current in shutdown |
VIN = 6 V, V SHDN = 0 V |
25°C |
|
0.01 |
1 |
μA |
|
Ripple rejection |
VIN – VOUT = 1.5 V (avg), VRIPPLE = 0.5 VP-P, fRIPPLE = 120 Hz, ILOAD = 0.75 A |
25°C |
|
68 |
|
dB |
ILIMIT |
Current limit |
VIN = 7 V, VOUT = 0 V |
25°C |
|
2 |
|
A |
VIN = VOUT(NOMINAL) + 1 |
Full range |
1.6 |
|
|
IIL |
Input reverse leakage current |
VIN = –20 V, VOUT = 0 V |
Full range |
|
|
300 |
μA |
IRO |
Reverse output current (9) |
TPS7A4515 |
VOUT = 1.5 V, VIN < 1.5 V |
25°C |
|
600 |
1000 |
μA |
TPS7A4518 |
VOUT = 1.8 V, VIN < 1.8 V |
25°C |
|
600 |
1000 |
TPS7A4525 |
VOUT = 2.5 V, VIN < 2.5 V |
25°C |
|
600 |
1000 |
TPS7A4533 |
VOUT = 3.3 V, VIN < 3.3 V |
25°C |
|
600 |
1000 |
TPS7A4501 |
VOUT = 1.21 V, VIN < 1.21 V |
25°C |
|
300 |
500 |