JAJSPA7A November 2022 – December 2022 TPS7A53A-Q1
PRODUCTION DATA
The output of the device can be shutdown by forcing the voltage of the enable pin to less than VIL(EN) (see the Electrical Characteristics table). When disabled, the pass transistor is turned off, internal circuits are shutdown, and the output voltage is actively discharged to ground by an internal discharge circuit from the output to ground.
The device is disabled under the following conditions: