JAJSPA7A November 2022 – December 2022 TPS7A53A-Q1
PRODUCTION DATA
PIN | DESCRIPTION | ||
---|---|---|---|
NAME | RTJ (Fixed) | TYPE | |
BIAS | 12 | I | BIAS supply voltage. This pin enables the use of low-input voltage, low-output (LILO) voltage conditions (that is, VIN = 1.3 V, VOUT = 1 V) to reduce power dissipation across the die. Using a BIAS voltage improves dc and ac performance for VIN ≤ 2.2 V. A 0.1-µF capacitor or larger must be connected between this pin and ground. |
EN | 14 | I | Enable pin. Driving this pin to logic high enables the device; driving this pin to logic low disables the device. If enable functionality is not required, this pin must be connected to IN or BIAS. |
FB | — | I | Feedback pin connected to the error amplifier. Although not required, a 10-nF, feed-forward capacitor from FB to OUT (as close to the device as possible) maximizes ac performance. Using a feed-forward capacitor can disrupt PG (power-good) functionality. |
GND | 8 | — | Ground pin. This pin must be connected to ground and the thermal pad with a low-impedance connection. |
IN | 15-17 | I | Input supply voltage pin. A 1-µF or larger ceramic capacitor (0.5 µF or greater of capacitance) from IN to ground reduces the impedance of the input supply. Place the input capacitor as close to the input as possible. |
NC | 3, 5, 6, 7, 9, 10,11, 18 | — | No internal connection. |
SS | 13 | — | Noise-reduction and soft-start pin. Connecting an external capacitor between this pin and ground enables the soft-start function. |
OUT | 1, 19, 20 | O | Regulated output pin. A 10-µF or larger ceramic capacitor (5 µF or greater of capacitance) from OUT to ground is required for stability and must be placed as close to the output as possible. Minimize the impedance from the OUT pin to the load. |
PG | 4 | O | Active-high, power-good pin. An open-drain output indicates when the output voltage reaches VIT(PG) of the target. The use of a feed-forward capacitor can disrupt PG (power-good) functionality. |
SNS | 2 | I | Sense pin connected to the error amplifier. |
Thermal pad | — | Connect the thermal pad to a large-area ground plane. The thermal pad is internally connected to GND. |