SLVSD64 December 2015 TPS7A6650H-Q1
PRODUCTION DATA.
The TPS7A6650H-Q1 is a low-dropout linear regulator designed for up to 40-V Vin operations. With only 12-µA quiescent current at no load, it is quite suitable for standby microprocessor control-unit systems, especially in automotive applications.
The device features integrated short-circuit and overcurrent protection. The device implements reset delay on power up to indicate the output voltage is stable and in regulation. One can program the delay with an external capacitor. A low-voltage tracking feature allows for a smaller input capacitor and can possibly eliminate the need of using a boost converter during cold-crank conditions.
The device operates in the –40°C to 150°C temperature range, which makes it well suited for power supplies in various automotive applications.
DEVICE NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TPS7A6650H-Q1 | HVSSOP (8) | 3.00 mm × 3.00 mm |