JAJSBS2F January 2012 – April 2017 TPS7A7001
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
EN | 2 | I | Enable input. Pulling this pin below 0.5 V turns the regulator off. Connect to VIN if not being used. |
FB | 7 | I | This pin is the output voltage feedback input through voltage dividers. See the Table 2 for more details. |
GND | 8 | – | Ground pin |
IN | 3 | I | Unregulated supply voltage pin. It is recommended to connect an input capacitor to this pin. |
NC | 1, 4, 5 | – | Not internally connected. The NC pins are not connected to any electrical node. It is recommended to connect the NC pins to large-area planes. |
OUT | 6 | O | Regulated output pin. A 4.7-μF or larger capacitor of any type is required for stability. |
PowerPAD | TI strongly recommends connecting the thermal pad to a large-area ground plane. If an electrically floating, dedicated thermal plane is available, the thermal pad can also be connected to it. |