JAJSRK2F March 2012 – October 2023 TPS7A7300
PRODUCTION DATA
For any output voltage target that is not supported in the User-Configurable Output VoltageUser-Configurable Output Voltage section, a traditional adjustable configuration with external-feedback resistors can be used with the TPS7A7300. Figure 6-7 shows how to configure the TPS7A7300 as an adjustable regulator with an equation and Table 6-2 lists recommended pairs of feedback resistor values.
The bottom side of feedback resistor R2 in Figure 6-7 must be in the range of 27 kΩ to 33 kΩ to maintain the specified regulation accuracy.
VOUT(TARGET) (V) |
E96 SERIES | R40 SERIES | |||
---|---|---|---|---|---|
R1 (kΩ) | R2 (kΩ) | R1 (kΩ) | R2 (kΩ) | ||
1 | 30.1 | 30.1 | 30 | 30 | |
1.2 | 39.2 | 28 | 43.7 | 31.5 | |
1.5 | 61.9 | 30.9 | 60 | 30 | |
1.8 | 80.6 | 30.9 | 80 | 30.7 | |
1.9 | 86.6 | 30.9 | 87.5 | 31.5 | |
2.5 | 115 | 28.7 | 112 | 28 | |
3 | 147 | 29.4 | 150 | 30 | |
3.3 | 165 | 29.4 | 175 | 31.5 | |
5 | 280 | 30.9 | 243 | 27.2 |