JAJSRK2F March 2012 – October 2023 TPS7A7300
PRODUCTION DATA
This device is designed for operation from an input voltage supply ranging from 1.425 V to 6.5 V. This input supply must be well regulated. The TPS7A7300 fast-transient, low-dropout linear regulator achieves stability with a minimum output capacitance of 4.7 μF; however, use 10-μF ceramic capacitors for both the input and output to maximize AC performance.