SBVS281A March 2016 – July 2016 TPS7A87
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
Both inputs of the TPS7A87 are designed to operate from an input voltage range between 1.4 V and 6.5 V. The input voltage range must provide adequate headroom in order for the device to have a regulated output. This input supply must be well regulated. If the input supply is noisy or has a high output impedance, additional input capacitors with low ESR can help improve the output noise performance.