SBVS280A March 2016 – July 2016 TPS7A89
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
An evaluation module (EVM) is available to assist in the initial circuit performance evaluation using the TPS7A89. The summary information for this fixture is shown in Table 11.
NAME | PART NUMBER |
---|---|
TPS7A88 evaluation module | TPS7A88EVM User's Guide |
The EVM can be requested at the Texas Instruments web site (www.ti.com) through the TPS7A89 product folder.
Computer simulation of circuit performance using SPICE is often useful when analyzing the performance of analog circuits and systems. A SPICE model for the TPS7A89 is available through the TPS7A89 product folder under simulation models.
PRODUCT | DESCRIPTION |
---|---|
TPS7A89XXYYYZ | XX represents the output voltage. 01 is the adjustable output version. YYY is the package designator. Z is the package quantity. |
For related documentation see the following:
To receive notification of documentation updates, navigate to the device product folder on ti.com. In the upper right corner, click on Alert me to register and receive a weekly digest of any product information that has changed. For change details, review the revision history included in any revised document.
The following links connect to TI community resources. Linked contents are provided "AS IS" by the respective contributors. They do not constitute TI specifications and do not necessarily reflect TI's views; see TI's Terms of Use.
E2E is a trademark of Texas Instruments.
All other trademarks are the property of their respective owners.
This integrated circuit can be damaged by ESD. Texas Instruments recommends that all integrated circuits be handled with appropriate precautions. Failure to observe proper handling and installation procedures can cause damage.
ESD damage can range from subtle performance degradation to complete device failure. Precision integrated circuits may be more susceptible to damage because very small parametric changes could cause the device not to meet its published specifications.
SLYZ022 — TI Glossary.
This glossary lists and explains terms, acronyms, and definitions.