TPS7A90デバイスは、低ノイズ(4.7µVRMS)、低ドロップアウト(LDO)の電圧レギュレータで、500mAを供給でき、ドロップアウトは5Vでわずか100mV、5.7Vで200mVです。
TPS7A90の出力は外付けの抵抗により0.8V~5.7Vの範囲で調整可能です。TPS7A90は広い入力電圧範囲に対応し、最低1.4V、最高6.5Vで動作します。
1%の出力電圧精度(ライン、負荷、温度の変動にかかわらず)と、ソフトスタート機能による突入電流の低減から、TPS7A90は感受性の高い低電圧のアナログ・デバイス(電圧制御発振器(VCO)、アナログ/デジタル・コンバータ(ADC)、デジタル/アナログ・コンバータ(DAC)など)の電源に理想的です。
TPS7A90は、高速度通信、ビデオ、医療、試験および計測用途など、ノイズに敏感な部品に電力を供給するよう設計されています。出力ノイズが4.7µVRMSと非常に低く、広帯域のPSRR (1MHzにおいて30dB)を持つため、位相ノイズとクロック・ジッタが最小化されます。これらの機能により、クロッキング・デバイス、ADC、DACの性能が最大化されます。
型番 | パッケージ | 本体サイズ(公称) |
---|---|---|
TPS7A90 | WSON (10) | 2.50mm×2.50mm |
日付 | 改訂内容 | 注 |
---|---|---|
2017年6月 | * | 初版 |
PIN | DESCRIPTION | ||
---|---|---|---|
NAME | NO. | I/O | |
EN | 7 | I | Enable pin. This pin turns the LDO on and off. If VEN ≥ VIH(EN), the regulator is enabled. If VEN ≤ VIL(EN), the regulator is disabled. The EN pin must be connected to IN if the enable function is not used. |
FB | 3 | I | Feedback pin. This pin is the input to the control loop error amplifier and is used to set the output voltage of the device. |
GND | 4 | — | Device GND. Connect to the device thermal pad. |
IN | 9, 10 | I | Input pin. A 10-µF or greater input capacitor is required. |
NR/SS | 8 | — | Noise reduction pin. Connect this pin to an external capacitor to bypass the noise generated by the internal band-gap reference. The capacitor reduces the output noise to very low levels and sets the output ramp rate to limit in-rush current. |
OUT | 1, 2 | O | Regulated output. A 10-µF or greater capacitor must be connected from this pin to GND for stability. |
PG | 5 | O | Open-drain, power-good indicator pin for the LDO output voltage. A 10-kΩ to 100-kΩ external pullup resistor is required. This pin can be left floating or connected to GND if not used. |
SS_CTRL | 6 | I | Soft-start control pin. Connect this pin either to GND or IN to change the NR/SS capacitor charging current. If a CNR/SS capacitor is not used, SS_CTRL must be connected to GND to avoid output overshoot. |
Thermal pad | Pad | — | Connect the thermal pad to the printed circuit board (PCB) ground plane. For an example layout, see Figure 42. |