JAJSMN7C september 2021 – june 2023 TPS7A94
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
Prior to start up, the input impedance of the FB_PG pin is sampled and the ICL value is adjusted based on the input impedance.
The current limit programmability is dependent on the output voltage. For voltages below 0.4 V, the current limit cannot be programmed. For voltages between 0.4 V and 1.2 V, the current limit cannot be adjusted and is always set to 100%. Table 8-1 describes this behavior.
NOMINAL OUTPUT VOLTAGE (V) | RFB_PG(BOTTOM) (kΩ) | RFB_PG(TOP) (kΩ) | ICL SETTING (%) |
---|---|---|---|
VOUT(nom) ≥ 1.2 V |
RFB_PG(BOTTOM) = 0.2 V
/ 16 μA
|
RFB_PG(TOP) = RFB_PG(BOTTOM) × (
VOUT(nom) / 0.2 V × K – 1) with
K = PG threshold (%VOUT) |
100 |
RFB_PG(BOTTOM) = 0.2 V
/ 4 μA
|
80 | ||
RFB_PG(BOTTOM) = 0.2 V
/ 2 μA
|
60 | ||
0.4 V ≤ VOUT(nom) < 1.2 V |
RFB_PG(BOTTOM) = 0.2 V
/ 6 μA
|
100 | |
VOUT(nom) < 0.4 V | N/A | N/A | N/A |
Table 8-2 provides values for various output voltages using 1% resistors.
NOMINAL OUTPUT VOLTAGE (V) | RFB_PG(BOTTOM) (kΩ) | RFB_PG(TOP) (kΩ) | ICL SETTING (%) | PG THRESHOLD (%) |
---|---|---|---|---|
VOUT(nom) = 1.2 V | 12.4 | 51.1 | 100 | 85 |
49.9 | 205 | 80 | 85 | |
100 | 412 | 60 | 85 | |
VOUT(nom) = 3.3 V | 12.4 | 187 | 100 | 95 |
49.9 | 732 | 80 | 95 | |
100 | 1470 | 60 | 95 | |
VOUT(nom) = 5.1 V | 12.4 | 287 | 100 | 95 |
49.9 | 1150 | 80 | 95 | |
100 | 2320 | 60 | 95 |
Figure 8-9 shows the different ICL settings for a nominal 3.3-V output voltage.