JAJSMN7C september 2021 – june 2023 TPS7A94
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The brick-wall current limit can be programmed to either 100%, 80%, or 60% of the nominal factory-programmed value by setting the input impedance for the FB_PG pin. Similarly, the power-good indication threshold can also be adjusted between 85% and 95% of the nominal output voltage by changing the FB_PG resistor divider ratio; see the Adjusting the Factory-Programmed Current Limit section for details.