JAJSD18C February 2017 – December 2022
PRODUCTION DATA
The device is designed to operate from an input-voltage supply range from 4 V to 40 V. This input supply must be well regulated. If the input supply is located more than a few inches from the TPS7B63xx-Q1 device, TI recommends adding a capacitor with a value of ≥10 μF with a 0.1 μF ceramic bypass capacitor in parallel at the input.