8.1 Absolute Maximum Ratings(1)
over operating free-air temperature range (unless otherwise noted)
|
MIN |
MAX |
UNIT |
Unregulated input range(2)(3)(4) |
VIN, EN |
–0.3 |
45 |
V |
Output range |
VOUT |
–0.3 |
22 |
V |
DELAY(2)(3)(5) |
|
45 |
ADJ, RESET |
|
22 |
Operating junction temperature (TJ) |
–40 |
150 |
°C |
Storage temperature (Tstg) |
–65 |
150 |
°C |
(1) Stresses beyond those listed under absolute maximum ratings may cause permanent damage to the device. These are stress ratings only and functional operation of the device at these or any other conditions beyond those indicated under recommended operating conditions is not implied. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability
(2) All voltage values are with respect to GND.
(3) Absolute negative voltage on these pins does not go below –0.3 V.
(4) Absolute maximum voltage.
(5) The voltage at the DELAY pin must be lower than the VIN voltage.