The TPS7B69xx-Q1 device is a low-dropout linear regulator designed for up to 40-V VI operations. With only 15-µA (typical) quiescent current at light load, the device is suitable for standby microcontrol-unit systems especially in automotive applications.
The devices feature an integrated short-circuit and overcurrent protection. The TPS7B69xx-Q1 device operates over a –40°C to 125°C temperature range. Because of these features, the TPS7B6925-Q1, TPS7B6933-Q1, and TPS7B6950-Q1 devices are well suited in power supplies for various automotive applications.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TPS7B6925-Q1 TPS7B6933-Q1 TPS7B6950-Q1 |
SOT-223 (4) | 6.50 mm × 3.50 mm |
SOT-23 (5) | 2.90 mm × 1.60 mm |
Changes from A Revision (December 2014) to B Revision
Changes from * Revision (November 2014) to A Revision
PIN | TYPE | DESCRIPTION | ||
---|---|---|---|---|
NAME | NO. | |||
SOT-223 | SOT-23 | |||
GND | 2 | 3 | G | Ground reference |
4 | 4 | |||
IN | 1 | 1 | P | Input power-supply voltage |
NC | — | 2 | — | Not connected pin |
OUT | 3 | 5 | P | Output voltage |