JAJSHB5C May 2019 – April 2020 TPS7B81-Q1
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
VIN | Unregulated input voltage | 3 | 40 | V |
VEN | Enable input voltage | 0 | VIN | V |
COUT | Output capacitor requirements(1) | 1 | 200 | µF |
ESR | Output capacitor ESR requirements(2) | 0.001 | 5 | Ω |
TA | Ambient temperature range | –40 | 125 | °C |
TJ | Junction temperature range | –40 | 150 | °C |