JAJSHB5C May 2019 – April 2020 TPS7B81-Q1
PRODUCTION DATA.
VEN = 0 V |
VOUT = 3.3 V |
VOUT = 3.3 V, DRV package |
VOUT = 3.3 V |
VOUT = 3.3 V, IOUT = 1 mA |
3.3-V and 5-V options, IOUT = 1 mA |
VOUT = 3.3 V, IOUT = 1 mA |
VOUT = 3.3 V, CIN = 0 µF, COUT = 1 µF,
IOUT = 100 mA, Slew rate = 1 V/µs |
VOUT = 5 V, CIN = 0 µF, COUT = 10 µF |
CIN = 0.1 µF, COUT = 10 µF |
VOUT = 5 V |
VOUT = 5 V, DRV Package |
VOUT = 5 V |
VOUT = 5 V |
3.3-V and 5-V options, IOUT = 1 mA |
VOUT = 5 V, IOUT = 1 mA |
VOUT is shorted to 90% × VOUT(NOM) |
VOUT = 5 V, CIN = 1 µF, COUT = 1 µF |
VOUT = 5 V, CIN = 1 µF, COUT = 1 µF,
IOUT = 1 mA → 100 mA → 1 mA, Slew rate = 1 mA/µs |
VOUT = 3.3 V, CIN = 0 µF, COUT = 10 µF |