JAJSJ95C June 2020 – August 2022 TPS7B86-Q1
PRODUCTION DATA
For this design example, use the parameters listed in Table 8-1 as the input parameters.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Input voltage range | 6 V to 40 V |
Output voltage | 5 V |
Output current | 350 mA |
Output capacitor | 10 µF |