JAJSJ95C June 2020 – August 2022 TPS7B86-Q1
PRODUCTION DATA
The output of the device can be shutdown by forcing the voltage of the enable pin to less than the maximum EN pin low-level input voltage (see the Section 6.5 table). When disabled, the pass transistor is turned off and internal circuits are shutdown.