JAJSJ95C June 2020 – August 2022 TPS7B86-Q1
PRODUCTION DATA
This device is designed for operation from an input voltage supply with a range between 3 V and 40 V. This input supply must be well regulated. If the input supply is located more than a few inches from the TPS7B86-Q1, add an electrolytic capacitor with a value of 22 µF and a ceramic bypass capacitor at the input.