JAJSJ95C June 2020 – August 2022 TPS7B86-Q1
PRODUCTION DATA
PRODUCT | VOUT |
---|---|
TPS7B86xxzQyyyRQ1 | xx is the
nominal output voltage (for example, 33 = 3.3 V; 50 = 5.0 V; 01 =
adjustable). z indicates the version of the device. No letter here indicates a device without power-good. B indicates a device with power-good. D also indicates a device with power-good and is only a pinout variant of the B version. yyy is the package designator. Q indicates that this device is a grade-1 device in accordance with the AEC-Q100 standard. Q1 indicates that this device is an automotive grade (AEC-Q100) device. |