JAJSJ95C June 2020 – August 2022 TPS7B86-Q1
PRODUCTION DATA
PARAMETER | Test Conditions | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VOUT | Regulated output (DDA package) | VIN = VOUT + 1 V to 40 V, IOUT = 100 µA to 450 mA, TJ = 25ºC(1) | –0.75 | 0.75 | % | ||
VIN = VOUT + 1 V to 40 V, IOUT = 100 µA to 500 mA, TJ = 25ºC(1) | –0.75 | 0.75 | |||||
VIN = VOUT + 1 V to 40 V, IOUT = 100 µA to 450 mA(1) | –0.85 | 0.85 | |||||
VIN = VOUT + 1 V to 40 V, IOUT = 100 µA to 500 mA(1) | –0.85 | 0.85 | |||||
VOUT | Regulated output (KVU Package) | VIN = VOUT + 1 V to 40 V, IOUT = 100 µA to 450 mA, TJ = 25ºC(1) | –0.85 | 0.85 | % | ||
VIN = VOUT + 1 V to 40 V, IOUT = 100 µA to 500 mA, TJ = 25ºC(1) | –0.85 | 0.85 | |||||
VIN = VOUT + 1 V to 40 V, IOUT = 100 µA to 450 mA(1) | –1.15 | 1.15 | |||||
VIN = VOUT + 1 V to 40 V, IOUT = 100 µA to 500 mA(1) | –1.15 | 1.15 | |||||
ΔVOUT(ΔIOUT) | Load regulation (B Version) | VIN = VOUT + 1 V, IOUT = 100 µA to 450 mA , VOUT ≥ 3.3 V | 0.45 | % | |||
VIN = VOUT + 1 V, IOUT = 100 µA to 500 mA , VOUT ≥ 3.3 V | 0.475 | % | |||||
ΔVOUT(ΔIOUT) | Load regulation | VIN = VOUT + 1 V, IOUT = 100 µA to 450 mA , VOUT ≥ 3.3 V | 0.425 | % | |||
VIN = VOUT + 1 V, IOUT = 100 µA to 500 mA , VOUT ≥ 3.3 V | 0.45 | ||||||
ΔVOUT(ΔIOUT) | Load regulation (adjustable output only) | VIN = VOUT + 1 V, IOUT = 100 µA to 450 mA , VOUT < 3.3 V | 0.625 | % | |||
VIN = VOUT + 1 V, IOUT = 100 µA to 500 mA , VOUT < 3.3 V | 0.65 | ||||||
ΔVOUT(ΔVIN) | Line regulation | VIN = VOUT + 1 V to 40 V, IOUT = 100 µA | 0.2 | % | |||
ΔVOUT | Load transient response settling time(3) | tR = tF = 1 µs; COUT = 10 µF, VOUT ≥ 3.3V | 100 | µs | |||
ΔVOUT | Load transient response overshoot, undershoot(2) | tR = tF = 1 µs; COUT = 10 µF, VOUT ≥ 3.3V | IOUT = 150 mA to 350 mA | –2% | %VOUT | ||
IOUT = 350 mA to 150 mA | 10% | ||||||
IOUT = 0 mA to 500 mA | –10% | ||||||
ΔVOUT | Load transient response overshoot, undershoot(2) | tR = tF = 1 µs; COUT = 10 µF, VOUT < 3.3V | IOUT = 150 mA to 350 mA | –2.5% | %VOUT | ||
IOUT = 350 mA to 150 mA | 10% | ||||||
IOUT = 0 mA to 500 mA | –10% | ||||||
IQ | Quiescent current | VIN = VOUT + 1 V to 40V, IOUT = 0 mA, TJ = 25ºC(3) | 17 | 21 | µA | ||
VIN = VOUT + 1 V to 40 V, IOUT = 0 mA(3) | 26 | ||||||
IOUT = 500 µA | 35 | ||||||
ISHUTDOWN | Shutdown supply current (IGND) | VEN = 0 V, TJ = 25ºC | 2.5 | µA | |||
VEN = 0 V | 4 | ||||||
VDO | Dropout voltage fixed output voltages (DDA Package) | IOUT ≤ 1 mA, VOUT ≥ 3.3 V, VIN = VOUT(NOM) x 0.95 | 43 | mV | |||
IOUT = 315 mA, VOUT ≥ 3.3 V, VIN = VOUT(NOM) | 260 | 360 | |||||
IOUT = 450 mA, VOUT ≥ 3.3 V, VIN = VOUT(NOM) | 335 | 475 | |||||
IOUT = 500 mA, VOUT ≥ 3.3 V, VIN = VOUT(NOM) | 360 | 535 | |||||
VDO | Dropout voltage adjustable output | IOUT ≤ 1 mA, VFB = 0.61 V, VIN = 3 V | 43 | mV | |||
IOUT = 315 mA, VFB = 0.61 V, VIN = 3 V | 400 | ||||||
IOUT = 450 mA, VFB = 0.61 V, VIN = 3 V | 525 | ||||||
IOUT = 500 mA, VFB = 0.61 V, VIN = 3 V | 570 | ||||||
VDO | Dropout voltage fixed output voltages (KVU Package) | IOUT ≤ 1 mA, VOUT ≥ 3.3 V, VIN = VOUT(NOM) x 0.95 | 46 | mV | |||
IOUT = 315 mA, VOUT ≥ 3.3 V, VIN = VOUT(NOM) | 275 | 400 | |||||
IOUT = 450 mA, VOUT ≥ 3.3 V, VIN = VOUT(NOM) | 360 | 525 | |||||
IOUT = 500 mA, VOUT ≥ 3.3 V, VIN = VOUT(NOM) | 390 | 575 | |||||
VDO | Dropout voltage adjustable output voltages (KVU Package) | IOUT ≤ 1 mA, VOUT ≥ 3.3 V, VIN = VOUT(NOM) x 0.95 | 46 | mV | |||
IOUT = 315 mA, VOUT ≥ 3.3 V, VIN = VOUT(NOM) | 327 | 440 | mV | ||||
IOUT = 450 mA, VOUT ≥ 3.3 V, VIN = VOUT(NOM) | 428 | 575 | mV | ||||
IOUT = 500 mA, VOUT ≥ 3.3 V, VIN = VOUT(NOM) | 464 | 630 | mV | ||||
VFB | Feedback voltage | Reference voltage for FB | 0.644 | 0.65 | 0.656 | V | |
IFB | Feedback current | Current into FB pin | -10 | 10 | nA | ||
IEN | EN pin current | VEN = VIN = 13.5 V | 50 | nA | |||
VUVLO(RISING) | Rising input supply UVLO | VIN rising | 2.6 | 2.7 | 2.82 | V | |
VUVLO(FALLING) | Falling input supply UVLO | VIN falling | 2.38 | 2.5 | 2.6 | V | |
VUVLO(HYST) | V UVLO(IN) hysteresis | 230 | mV | ||||
VIL | Enable logic input low level | 0.7 | V | ||||
VIH | Enable logic input high level | 2 | V | ||||
ICL | Output current limit | VIN = VOUT + 1 V, VOUT short to 90% x VOUT(NOM) | 540 | 780 | mA | ||
PSRR | Power supply rejection ratio | VIN - VOUT = 1 V, frequency = 1 kHz, IOUT = 450 mA | 70 | dB | |||
VPG(OL) | PG pin low level output voltage | VOUT ≤ 0.83 x VOUT | 0.4 | V | |||
VPG(TH,RISING) | Default power-good threshold | VOUT rising | 85 | 95 | %VOUT | ||
VPG(TH,FALLING) | Default power-good threshold | VOUT falling | 83 | 93 | |||
VPG(HYST) | Power-good hysteresis | 2 | |||||
VDLY(TH) | Threshold to release power-good high | Voltage at DELAY pin rising | 1.17 | 1.21 | 1.25 | V | |
IDLY(CHARGE) | Delay capacitor charging current | Voltage at DELAY pin = 1 V | 1 | 1.5 | 2 | µA | |
TJ | Junction temperature | –40 | 150 | °C | |||
TSD(SHUTDOWN) | Junction shutdown temperature | 175 | °C | ||||
TSD(HYST) | Hysteresis of thermal shutdown | 20 | °C |