JAJSKF7A December 2020 – April 2021 TPS7B87-Q1
PRODUCTION DATA
The TPS7B87-Q1 is a low-dropout linear regulator (LDO) with improved transient performance that allows for quick response to changes in line or load conditions. The device aslo features a novel output overshoot reduction feature that minimizes output overshoot during cold-crank conditions.
The integrated power-good and delay features allow for the system to notify down-stream components when the power is good and assist in sequencing requirements.
During normal operation, the device has a tight DC accuracy of ±0.85% over line, load, and temperature. The increased accuracy allows for the powering of sensitive analog loads or sensors.