JAJSKF7A December 2020 – April 2021 TPS7B87-Q1
PRODUCTION DATA
MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|
VIN | Input voltage | 3 | 40 | V | |
VOUT | Output voltage | 1.2 | 18 | V | |
IOUT | Output current | 0 | 500 | mA | |
VDelay | Delay pin voltage, power-good adjustable threshold | 0 | 5.5 | V | |
VPG | Power-good outupt pin | 0 | 18 | V | |
COUT | Output capacitor(2) | 2.2 | 220 | µF | |
ESR | Output capacitor ESR requirements | 0.001 | 2 | Ω | |
CIN | Input capacitor(1) | 0.1 | 1 | µF | |
CDelay | Power-good delay capacitor | 1 | µF | ||
TJ | Operating junction temperature | –40 | 150 | °C |