JAJSD99A April 2017 – August 2017 TPS7H1101A-SP
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
SS | 1 | I/O | Soft-start terminal. Connecting an external capacitor slows down the output voltage ramp rate after enable event. |
EN | 2 | I | Enable terminal. Driving this terminal to logic high enables the device; driving the terminal to logic low disables the device. |
VIN | 3 | I | Unregulated supply voltage. TI recommends to connect an input capacitor as a good analog circuit practice. |
4 | |||
5 | |||
6 | |||
PCL | 7 | I/O | Programmable current limit. A resistor to GND sets the overcurrent limit activation point. The range of resistor that can be used on the PCL terminal to GND is 8.2 kΩ to 160 kΩ. |
GND | 8 | — | Ground/thermal pad.(1) |
PG/OC | 9 | O | Power Good terminal. PG is an open-drain output to indicate the output voltage reaches 90% of target. PG terminal is also used as indicator when an overcurrent condition is activated. PG pin should have a pull-up resistor to the VOUT pin. |
CS | 10 | I/O | Current sense terminal. Resistor connected from CS to VIN. CS terminal indicates voltage proportional to output current. CS terminal low: Foldback current limit disabled. CS terminal high: Foldback current limit enabled. |
VOUT | 11 | O | Regulated output. |
12 | |||
13 | |||
14 | |||
COMP | 15 | I/O | Internal compensation point for error amplifier. |
FB | 16 | I | The output voltage feedback input through voltage dividers. See the Adjustable Output Voltage (Feedback Circuit) section. |
DIE THICKNESS | BACKSIDE FINISH | BACKSIDE POTENTIAL | BOND PAD METALLIZATION COMPOSITION |
BOND PAD THICKNESS |
---|---|---|---|---|
15 mils | Silicon with backgrind | Ground | AlCu | 30 kA |
NOTE:
All dimensions are in microns.DESCRIPTION | PAD NUMBER | X MIN | Y MIN | X MAX | Y MAX |
---|---|---|---|---|---|
SS | 1 | 109.89 | 4046.805 | 287.19 | 4224.105 |
EN | 2 | 109.89 | 3493.35 | 287.19 | 3670.65 |
VIN | 3 | 1359.99 | 3021.345 | 1537.29 | 3198.645 |
VIN | 4 | 1359.99 | 2749.005 | 1537.29 | 2926.305 |
VIN | 5 | 1359.99 | 2553.705 | 1537.29 | 2731.005 |
VIN | 6 | 1359.99 | 2281.365 | 1537.29 | 2458.665 |
VIN | 7 | 1359.99 | 2086.065 | 1537.29 | 2263.365 |
VIN | 8 | 1359.99 | 1813.725 | 1537.29 | 1991.025 |
VIN | 9 | 1359.99 | 1618.425 | 1537.29 | 1795.725 |
PCL | 10 | 109.89 | 660.285 | 287.19 | 837.585 |
GND | 11 | 109.89 | 319.455 | 287.19 | 496.755 |
GND | 12 | 392.58 | 109.935 | 569.88 | 287.235 |
VIN | 13 | 1359.99 | 1346.085 | 1537.29 | 1523.385 |
PG/OC | 14 | 2898.945 | 379.62 | 3076.245 | 556.92 |
CS | 15 | 2898.945 | 724.32 | 3076.245 | 901.62 |
VOUT | 16 | 2829.105 | 1384.695 | 3006.405 | 1561.995 |
VOUT | 17 | 2829.105 | 1579.815 | 3006.405 | 1757.115 |
VOUT | 18 | 2829.105 | 1852.335 | 3006.405 | 2029.635 |
VOUT | 19 | 2829.105 | 2047.455 | 3006.405 | 2224.755 |
VOUT | 20 | 2829.105 | 2319.975 | 3006.405 | 2497.275 |
VOUT | 21 | 2829.105 | 2515.095 | 3006.405 | 2692.395 |
VOUT | 22 | 2829.105 | 2787.615 | 3006.405 | 2964.915 |
VOUT | 23 | 2829.105 | 2982.735 | 3006.405 | 3160.035 |
COMP | 24 | 2898.945 | 3519.72 | 3076.245 | 3697.02 |
FB | 25 | 2898.945 | 3956.535 | 3076.245 | 4133.835 |