JAJSUN1A May 2024 – September 2024 TPS7H1121-SP
PRODMIX
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The output voltage of the TPS7H1121 can be set to a user-programmable level between 0.6V and 13.9V. Achieve this by using a resistor divider connected between VOUT, FB, and GND terminals. RTOP connected between VOUT and VFB, and RBOTTOM connected between VFB and GND.
Use Equation 5 to determine VOUT.
where