JAJSUN1A May 2024 – September 2024 TPS7H1121-SP
PRODMIX
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
VIN = 5V, VOUT = 3.3V, TA = 25ºC and CSS = 5.6nF, COUT= 47μF (TBME476K025LBLC0), when used, the external compensation network is applied as depicted in Section 8.2, no RCOMP, no CComp unless otherwise noted.
ILoad = 1500mA |
ILoad = 500mA |
COUT1 = 47μF | COUT2 = 1μF | COUT3 = 0.1μF |
GM2A = 17dB | GM10mA = 32dB | |
PM2A = 58º | PM10mA = 100º |
COUT = 47μF | If compensation used: | |
GM1A = 24dB | GMCOMP = 25dB | RCOMP = 20kΩ |
PM1A= 60º | PMCOMP= 101º | CCOMP = 1nF |
CCOMP = 1nF | RCOMP = 20kΩ |
Slew Rate = 1A/μs |
Slew Rate = 10V/ms |
Slew Rate = 10V/ms |
ILoad = 2000mA |
ILoad = 1000mA |
ILoad = 250mA |
COUT1 = 47μF | COUT2 = 1μF | COUT3 = 0.1μF |
GM2A = 17dB | ||
PM2A = 58º |
If compensation used: | ||
CCOMP = 1nF | RCOMP = 20kΩ |
If compensation used: | ||
CCOMP = 1nF | RCOMP = 20kΩ |
Slew Rate = 1A/μs |
Slew Rate = 10V/ms |
Slew Rate = 10V/ms |