JAJSUN1A May 2024 – September 2024 TPS7H1121-SP
PRODMIX
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
This device is designed to operate with an input voltage supply of up to 14V. The minimum input voltage must provide adequate headroom greater than the dropout voltage for the device to have a regulated output. If the input supply is noisy, additional input capacitors with low ESR can help improve the output noise performance.