JAJSLN2 November 2021 TPS7H1210-SEP
PRODUCTION DATA
Place at least one low ESR 10-µF capacitor as close as possible to both the IN and OUT terminals of the regulator to the GND pin.
Provide adequate thermal paths away from the device.
Do not place the input or output capacitor more than 10 mm away from the regulator.
Do not exceed the absolute maximum ratings.
Do not float the EN pin.
Do not resistively or inductively load the NR_SS pin.