JAJSLN2 November 2021 TPS7H1210-SEP
PRODUCTION DATA
The input supply for the LDO must be within its recommended operating conditions, of –16.5 V to –3 V. The input voltage must provide adequate headroom for the device to have a regulated output. If the input supply is noisy, additional input capacitors with low ESR can help improve the output noise performance.