JAJSLN2 November 2021 TPS7H1210-SEP
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
Input voltage | IN to GND | –35 | 0.3 | V |
FB to GND | –2 | 0.3 | V | |
FB to IN | –0.3 | 35 | V | |
EN to GND | –35 | 10 | V | |
NR_SS to IN | –0.3 | 35 | V | |
NR_SS to GND | –2 | 0.3 | V | |
Output voltage | OUT to GND | –33 | 0.3 | V |
OUT to IN | –0.3 | 35 | V | |
Output current | Peak output | Internally limited | ||
Operating virtual junction temperature | TJ | –55 | 150 | °C |
Storage temperature | Tstg | –65 | 150 | °C |