JAJSQV1A July 2023 – October 2023 TPS7H2140-SEP
PRODUCTION DATA
Figure 9-2 shows a test example of soft-start when driving a big capacitive load. Figure 9-3 shows an expanded waveform of the output current.
| VIN = 12 V | ENx = ↑ | ICL = 1.35 A |
| ROUT1 = 20 Ω | COUT1 = 2.201 mF | CH1 = VEN1 = Blue |
| CH2 = VFAULT = Cyan | CH3 = VOUT1 = Magenta | CH4 = IOUT1 = Green |
| VIN = 12 V | ENx = ↑ | ICL = 1.35 A |
| ROUT1= 20 Ω | COUT1 = 2.201 mF | |
| CH1 = VEN1 = Blue | CH4 = IOUT1 = Green |
Figure 9-4 shows a test example of PWM-mode driving. Figure 9-5 shows the expanded waveform of the rising edge. Figure 9-6 shows the expanded waveform of the falling edge.
| VIN = 12 V | EN1 = 200-Hz PWM with 50% duty-cycle | ROUT1= 20 Ω |
| COUT1 = 1.1 μF | CH1 = VEN1 = Blue | CH2 = VCS = Cyan |
| CH3 = VOUT1 = Magenta | CH4 = IOUT1 = Green |
| VIN = 12 V | EN1 = 200-Hz PWM with 50% duty-cycle | ROUT1= 20 Ω |
| COUT1 = 1.1 μF | CH1 = VEN1 = Blue | CH2 = VCS = Cyan |
| CH3 = VOUT1 = Magenta | CH4 = IOUT1 = Green |
| VIN = 12 V | EN1 = 200-Hz PWM with 50% duty-cycle | ROUT1 = 20 Ω |
| COUT1 = 1.1 μF | CH1 = VEN1 = Blue | CH2 = VCS = Cyan |
| CH3 = VOUT1 = Magenta | CH4 = IOUT1 = Green |