JAJSQV1A July 2023 – October 2023 TPS7H2140-SEP
PRODUCTION DATA
Short-to-Input has the same detection mechanism and behavior as open-load detection, in both the on-state and off-state. See Table 8-3 for more details.
In the on-state, reverse current flows through the FET instead of the body diode, leading to less power dissipation. Thus, the worst case occurs in the off-state.