JAJSQV1A July 2023 – October 2023 TPS7H2140-SEP
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
POWER STAGE | ||||||
tON | Turn-on delay time | VIN = 13.5 V, VDIAG_EN = 5 V, IOUTx = 500 mA, from ENx rising edge to 10% of VOUTx |
20 | 50 | 90 | µs |
tOFF | Turn-off delay time | VIN = 13.5 V, VDIAG_EN = 5 V, IOUTx = 500 mA, from ENx falling edge to 90% of VOUTx |
20 | 50 | 90 | |
tRISE | Channel turn-on time | VIN = 13.5 V, VDIAG_EN = 5 V, IOUTx = 500 mA, from 50% of ENx to 90% of VOUTx |
66 | 88 | 125 | |
tFALL | Channel turn-off time | VIN = 13.5 V, VDIAG_EN = 5 V, IOUTx = 500 mA, from 50% of ENx to 10% of VOUTx |
66 | 88 | 125 | |
tMATCH | tRISE – tFALL | VIN = 13.5 V, IOUT = 500 mA. tRISE is the ENx rising edge to VOUTx = 90%. tFALL is the ENx falling edge to VOUTx = 10%. |
–50 | 50 | ||
SRON | Turn-on slew rate | VIN = 13.5 V, VDIAG_EN = 5 V, IOUTx = 500 mA, from ENx rising edge to 10% of VOUTx |
0.1 | 0.3 | 0.55 | V/µs |
SROFF | Turn-off slew rate | VIN = 13.5 V, VDIAG_EN = 5 V, IOUTx = 500 mA, from ENx falling edge to 90% of VOUTx |
0.1 | 0.3 | 0.55 | |
CURRENT SENSE | ||||||
tCS_OFF1 | CS settling time from DIAG_EN disabled | VIN = 13.5 V, VENx = 5 V, IOUTx = 500 mA. Current Limit = 2 A. From VDIAG_EN falling edge to 10% of VCS. | 20 | µs | ||
tCS_ON1 | CS settling time from DIAG_EN enabled | VIN = 13.5 V, VENx = 5 V, IOUTx = 500 mA. Current Limit = 2 A. From VDIAG_EN rising edge to 90% of VCS. | 20 | |||
tCS_OFF2 | CS settling time from IN falling edge | VIN = 13.5 V, VENx = 5 V, IOUTx = 500 mA. Current Limit = 2 A. From VENx falling edge to 10% of VCS. | 30 | 100 | ||
tCS_ON2 | CS settling time from IN rising edge | VIN = 13.5 V, VENx = 5 V, IOUTx = 500 mA. Current Limit = 2 A. From VENx rising edge to 90% of VCS. |
50 | 150 | ||
tMUX | Multi-sense transition delay from channel to channel | VDIAG_EN = 5V, current sense output delay when multi-sense pins SEL and SEH transition from channel to channel |
50 |