JAJSNL4A August 2022 – October 2022 TPS7H2221-SEP
PRODUCTION DATA
The ON pin controls the state of the switch. The ON pin is compatible with standard CMOS logic threshold so it can be used in a wide variety of applications. When power is first applied to VIN a Smart Pull Down is used to keep the ON pin from floating until the system sequencing is complete. Once the ON pin is deliberately driven high (≥VIH,ON), the Smart Pull Down is disconnected to prevent unnecessary power loss. See Table 8-1 to determine the state of the ON Pin Smart Pull Down state as function of ON pin voltage.