JAJSNL4A August 2022 – October 2022 TPS7H2221-SEP
PRODUCTION DATA
Microcontrollers and processors often have a specific shutdown sequence in which power must be removed. Using the adjustable Quick Output Discharge function of the TPS7H2221-SEP device, adding a load switch to each power rail can be used to manage the power down sequencing. To determine the QOD values for each load switch, first confirm the power down order of the device you wish to power sequence. Be sure to check if there are voltage or timing margins that must be maintained during power down.
Once the required fall time is determined, the maximum external discharge resistance (RDIS) value can be found using Equation 2:
Equation 1 can then be used to calculate the RQOD resistance needed to achieve a particular discharge value:
To ensure a fall time greater than, choose an RQOD value greater than 624 Ω.