JAJSNL4A August 2022 – October 2022 TPS7H2221-SEP
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
VIN | Maximum Input Voltage Range (IN to GND) | –0.3 | 6 | V |
VOUT | Maximum Output Voltage Range (OUT to GND) | –0.3 | 6 | V |
VON | Maximum ON Pin Voltage Range (ON to GND) | –0.3 | 6 | V |
VQOD | Maximum QOD Pin Voltage Range (QOD to GND) | –0.3 | 6 | V |
IMAX | Maximum Continuous Current | 1.5 | A | |
IPLS | Maximum Pulsed Current (ts=2 ms, 2% Duty Cycle) | 2.5 | A | |
TJ | Junction temperature | -55 | 150 | °C |
TSTG | Storage temperature | –65 | 150 | °C |