JAJSNL4A August 2022 – October 2022 TPS7H2221-SEP
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
Input Supply (VIN) | |||||||
IQ, VIN | VIN Quiescent Current | VOUT = Open, | 25 ℃ | 8.3 | 15 | µA | |
VOUT = Open, | 8.7 | 20 | |||||
ISD, VIN | VIN Shutdown Current | VON ≤ VIL, VOUT = GND | 25 ℃ | 3 | 20 | nA | |
VON ≤ VIL, VOUT = GND | 800 | ||||||
ON-Resistance (RON) | |||||||
RON | ON-State Resistance | VIN = 5 V, IOUT = -200 mA | -55 ℃ | 90 | 150 | mΩ | |
25 ℃ | 116 | 150 | |||||
125 ℃ | 150 | 200 | |||||
VIN = 3.3 V, IOUT = -200 mA | -55 ℃ | 89 | 150 | mΩ | |||
25 ℃ | 115 | 150 | |||||
125 ℃ | 150 | 250 | |||||
VIN = 1.8 V, IOUT = -200 mA | -55 ℃ | 103 | 300 | mΩ | |||
25 ℃ | 133 | 300 | |||||
125 ℃ | 173 | 350 | |||||
Output Short Protection (ISC) | |||||||
ISC | Short Circuit Current Limit | VOUT ≤ VIN - 1.5 V | 3 | A | |||
VOUT ≤ VSC | 30 | 512 | 900 | mA | |||
VSC | Output Short Detection Threshold | 25 ℃ | 0.22 | 0.36 | 0.57 | V | |
TSD | Thermal Shutdown | Rising | 180 | ℃ | |||
Falling | 145 | ||||||
Enable Pin (ON) | |||||||
ION | ON Pin Leakage | VON ≥ VIH | 100 | nA | |||
RPD, ON | Smart Pull Down Resistance | VON ≤ VIL | 499 | kΩ | |||
VIH,ON | ON Pin Input High (VIH Rising) | 1 | V | ||||
VIL,ON | ON Pin Input Low (VIL Falling) | 0.35 | |||||
Quick-output Discharge (QOD) | |||||||
RPD, QOD | QOD Pin Internal Discharge Resistance | VON ≤ VIL | VIN = 1.8-V | 45.4 | Ω | ||
VIN = 3.3-V | 8.5 | ||||||
VIN = 5-V | 6 |