JAJSNL4A August 2022 – October 2022 TPS7H2221-SEP
PRODUCTION DATA
MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|
VIN | Input Voltage Range (IN to GND) | 1.6 | 5.5 | V | |
VOUT | Output Voltage Range (OUT to GND) | 0 | 5.5 | ||
VON | ON Voltage Range (ON to GND) | 0 | 5.5 | ||
IMAX | Maximum Continuous Current | 0 | 1.25 | A | |
TJ | Junction temperature | –55 | 125 | °C |